LED Emergency Light, Dual Remote Head, White

Southwire #: EL2/LED/WH/RH Model #: EL2/LED/WH/RH

Topaz's Double Head Remote Head Emergency Light is an accessory remote head to be used with the EL2/LED/WH/RC control unit.  These emergency lights were developed to allow easy ceiling or wall installation for spaces where additional lamp heads may be needed to provide ample illumination in the event of an emergency. Featuring a high impact, flame retardant thermoplastic housing, lamp heads that track and swivel for full range adjustability, and battery backup for 90 minutes in the event of a power outage, these emergency lights meet all required NFPA, UL, NEC and OSHA standards.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Meets NFPA 70, NFPA 101, UL924, NEC, and OSHA standards
  • Powered by a compatible battery equipped exit sign or emergency light
  • Single or double head configurations
  • Fully adjustable lamp heads - track and swivel for full range adjustability
  • Installs to single-gang J-box
  • Ceiling or wall mount

Specifications

Stock # EL2/LED/WH/RH EL2/LED/WH/RH
UPC # 751338037922 751338037922
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;