1 IN. BEAM EDGE CONDUIT CLAMP

Southwire #: EDG100 Model #: EDG100

Beam edge conduit clamps are used to mount EMT or rigid conduits perpendicular to beam, channel and angle supports

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Hot Dip Galvanized over malleable iron for added durability and corrosion protection
  • UL Listed (1/2" through 1" only)
  • Size: 1"
  • UL, CUL, RoHS Compliant

Specifications

Stock # EDG100 EDG100
Model # EDG100 EDG100
UPC # 785592403339 785592403339
Product Height 0.14 0.36 inch cm
Product Width 0.25 0.64 inch cm
Product Weight 0.81 0.37 lbs kg
Material Zinc Plated Iron Zinc Plated Iron
Standard Package 50 50
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;