200W LED Flood Light with Power and CCT Select, 120/150/200W, 3000K/4000K/5000K, 277-480V, Slip Fitter Pre-installed and Yoke Mount included, Bronze

Southwire #: FL-200PCS-SFYK-HV Model #: FL-200PCS-SFYK-HV

Maximize jobsite versatility with this feature-rich Flood Light that offers Power Selectability, CCT Selectability, Dusk-to-Dawn Sensor, and two mounting options. All fixtures are made of durable bronze aluminum with a glass lens and are IP65 water resistant.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Maximize jobsite versatility with five size options
  • Power & CCT selectable technology
  • Two mounting options included with each fixture
  • Built-in Photocell or Dusk-to-Dawn Sensor included on all fixtures
  • Bronze aluminum housing with glass lens

Specifications

Stock # FL-200PCS-SFYK-HV FL-200PCS-SFYK-HV
UPC # 032886316623 032886316623
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
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;