120/208V 100A 6-CIRCUIT 2-WHEEL POWER DISTRIBUTION CART, 4 X 120V/208V 20A L21-20 + 2 X 120V/20A 5-20 DUPLEX GFCI U-GROUND

Southwire #: 6211DC Model #: 6211DC

3-Phase Temporary Power Distribution Cart

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Temporary Power for Construction Sites, Events, Entertainment, Shelter Systems, Shipyards, etc.

  • Designed to act as the feeder to smaller temporary power boxes, or are wired for powering large equipment
  • 16 Ga. Stainless-Steel Construction endures for years of use
  • Clear Breaker panel window allows instant visibility on circuit status
  • Easily stackable heavy-duty cart allows for compact storage yet fast mobility
  • Lifting Rings allow for fast access to hook into a lift and relocate where it is needed

Specifications

Stock # 6211DC 6211DC
Model # 6211DC 6211DC
UPC # 032886752100 032886752100
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
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;