120/208V 200A CAM-Type 2-Wheel Power Distribution Cart, 6 x 125V/250V 50A 6369, 2 x 250V 30A L6-30 + 2 x 120V/20A 5-20 Duplex GFCI U-Ground

Southwire #: 6220CC Model #: 6220CC

3-Phase Power Distribution Panel

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Temporary Power for Construction Sites, Events, Entertainment, Shelter Systems, Shipyards, etc.

  • Designed to act as the feeder to smaller temporary power boxes, or are wired for powering large equipment
  • 16 Ga. Stainless-Steel Construction endures for years of use
  • Clear Breaker panel window allows instant visibility on circuit status
  • Easily stackable heavy-duty cart allows for compact storage yet fast mobility
  • Lifting Rings allow for fast access to hook into a lift and relocate where it is needed

Specifications

Stock # 6220CC 6220CC
Model # 6220CC 6220CC
UPC # 032886752216 032886752216
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
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;