Conductor | |||||
Size (AWG or kcmil) (mm2) | No. of Strands | Insulation Thickness (mils) (mm) | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | |
F18088 |
18 AWG
18 AWG
|
16
16
|
60
1.52
|
173
4.39
|
19
28
|