3 GANG MULTI-GANG DEV EXTENDER

Southwire #: DEX-350

3 GANG MULTI-GANG DEV EXTENDER

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Specifications

Stock # DEX-350 DEX-350
UPC # 785592122278 785592122278
Product Height 1.0 2.54 inch cm
Product Width 6.0 15.24 inch cm
Product Weight 0.25 0.11 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;