Conductor | |||||
Size (AWG or kcmil) (mm2) | No. of Strands | Insulation Thickness (mils) (mm) | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | |
F06153 |
6 AWG
6 AWG
|
7
7
|
60
1.52
|
306
7.77
|
109
163
|