GROUND ROD CLAMP, BRONZE, 1/2", #10-#2AWG, 1EA

Southwire #: 65176340 Model #: 65176340

Southwire ground rod clamps are used for terminating a bare copper conductor to a ground rod.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Suitable for Direct Burial
  • Also listed for use with rebar

Specifications

Model # 65176340 65176340
UPC # 032886791420 032886791420
Product Height 1.5 3.81 inch cm
Product Width 1.0 2.54 inch cm
Material Bronze Bronze

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;