BRIDLE RING 4 IN. LOOP WITH TOGGLE WING SET

Southwire #: BR-400-TW Model #: BR-400-TW

Hollow wall mount bridle rings are used to support communications cables and other low voltage wires. Southwire bridle rings allow a quick and inexpensive way to support non data sensitive wires and cables from structural members

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 3-1/2" long leg
  • Pop-out toggle-wing to secure in place behind wall surface
  • Zinc plated steel
  • UL and cULus Listed
  • Loop Size: 4"
  • UL, CUL, RoHS Compliant

Specifications

Model # BR-400-TW BR-400-TW
UPC # 785592984036 785592984036
Product Height 2.31 5.87 inch cm
Product Width 4.44 11.28 inch cm
Product Weight 0.07 0.03 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 25 25
Cat 5E Cable Capacity 250 250
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;