2412 CONTRACTOR LIFT (12'/450 LBS.) - GALVANIZED

Southwire #: 784752 Model #: 2412G

Contractor Lift

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Designed for loads up to 450 lbs.
  • Compact 12' lift
  • Plunger pins eliminate extra tools and loose parts
  • Extremely portable for one man operation
  • Fits in most vans and SUVs
  • Forks reverse to maximize lifting height

Specifications

Model # 2412G 2412G
UPC # 661165847529 661165847529
Product Height 62.75 159.39 inch cm
Product Width 26.38 67.01 inch cm
Product Length/Depth 23.0 58.42 inch cm
Product Weight 195.0 88.45 lbs kg
Weight UOM LB LB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;