Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -40°C for cold bend and cold impact and marked with "LTGG" when CSA listed or dual UL/CSA listed. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./FT maximum sidewall pressure.
Cond. Size | 1/0 AWG 1/0 AWG | |
Cond. Strands | 10 10 | |
Diameter Over Conductor (in) (cm) | 0.336 0.85 | inch cm |
Diameter Over Insulation (in) (cm) | 0.814 2.07 | inch cm |
Inner Layer Thickness (mils) (mm) | 220 5.59 | mils mm |
Diameter Over Shield (in) (cm) | 0.874 2.22 | inch cm |
Ground Size | 1x6 1x6 | |
Diameter Over Armor (in) (cm) | 2.259 5.74 | inch cm |
Outer Layer Thickness (mils) (mm) | 75 1.91 | mils mm |
Approx. OD (in) (cm) | 2.409 6.12 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 2335 3475 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 1900 861.82 | lbs kg |
Min. Bend Radius (in) (cm) | 16.8 42.67 | inch cm |
* Strand count meets minimum number per ASTM