CHANNEL NUT W/O SPRING 3/8-16

Southwire #: CNN-038 Model #: CNN-038

Secures fittings or other apparatus to strut system

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Spring for easy installation
  • Teeth to bit into inside lip of strut
  • Electroplated zinc, steel
  • UL Listed
  • Hole Thread: 3/8"-16

Specifications

Stock # CNN-038 CNN-038
Model # CNN-038 CNN-038
UPC # 784297015816 784297015816
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 100 100
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;