EMT STRUT CLAMP 1-1/4" EG

Southwire #: SCE-125 Model #: SCE-125

Secures EMT electrical conduit perpendicular to strut

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Hex/slotted nut, square bolt
  • Electroplated zinc, steel

Specifications

Stock # SCE-125 SCE-125
Model # SCE-125 SCE-125
UPC # 784297014512 784297014512
Product Height 1.772 4.50 inch cm
Product Width 1.772 4.50 inch cm
Product Weight 0.168 0.08 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 50 50
EMT Size 1-1/4" 1-1/4"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;