FLAT SPLICE PLATES, 3-HOLE CORNER

Southwire #: SFF50 Model #: SFF50

Used to secures two pieces of strut channel at a 90 deg angle

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1/4" thick steel
  • Electroplated zinc or green powder coat
  • Hole Diameter: 9/16"
  • Hole Center to Center: 1-7/8"

Specifications

Stock # SFF50 SFF50
Model # SFF50 SFF50
UPC # 785592114433 785592114433
Product Height 0.24 0.61 inch cm
Product Width 3.5 8.89 inch cm
Product Weight 0.6 0.27 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 25 25
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;