FLAT SPLICE PLATES, 4-HOLE CORNER

Southwire #: SFF51 Model #: SFF51

Used to secures two pieces of strut channel at a 90 deg angle

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1/4" thick steel
  • Electroplated zinc or green powder coat
  • Hole Diameter: 9/16"
  • Hole Center to Center: 1-7/8"

Specifications

Stock # SFF51 SFF51
Model # SFF51 SFF51
UPC # 785592114440 785592114440
Product Height 0.24 0.61 inch cm
Product Width 3.5 8.89 inch cm
Product Weight 0.71 0.32 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 20 20
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;