1" X 1" Natural Mounting Pads 100/bag

1" X 1" Natural Mounting Pads 100/bag

SKU: BLMPS0C

Southwire cable tie mounting pads are perfect for holding low-voltage cables, ethernet cables, power cables, audio cables, mouse cables, charging cables and more! Square adhesive cable tie mounts include an adhesive backing and an integrated screw hole for quick and easy mounting. Proudly MADE IN THE USA from an industrial strength Nylon 6/6. UL listed.

 

Download Category Specifications:
Excel Table

Features & Benefits

  • Black
  • Made in the USA
  • cULus Listed

Specifications

measurement
imperial metric
Stock # BLMPS0C BLMPS0C
Product Height 1.4 3.56 inch cm
Product Width 4.0 10.16 inch cm
Product Length/Depth 6.1 6.1
Product Weight 0.25 0.25
Weight UOM LB LB

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;