1" X 1" UV Black Mounting Pads 100/bag

1" X 1" UV Black Mounting Pads 100/bag

SKU: BLMPS9C

Southwire cable tie mounting pads are perfect for holding low-voltage cables, ethernet cables, power cables, audio cables, mouse cables, charging cables and more! Square adhesive cable tie mounts include an adhesive backing and an integrated screw hole for quick and easy mounting. Proudly MADE IN THE USA from an industrial strength Nylon 6/6. UL listed.

 

Download Category Specifications:
Excel Table

Features & Benefits

  • Natural color
  • Made in the USA
  • cULus Listed

Specifications

measurement
imperial metric
Stock # BLMPS9C BLMPS9C
Product Height 10.0 25.40 inch cm
Product Width 9.0 22.86 inch cm
Product Length/Depth 2.0 2.0
Product Weight 0.3 0.3
Weight UOM LB LB

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;