14” UV Rated Indoor/Outdoor Nylon Cable Ties, 120 Pound Tensile Strength, 100 Count, Black

14” UV Rated Indoor/Outdoor Nylon Cable Ties, 120 Pound Tensile Strength, 100 Count, Black

SKU: BL14L0C

Southwire cable ties are the superior tie to use in your home, office, garage, workshop, or almost any other application. These cable ties are proudly MADE IN THE USA from a UV-resistant industrial strength Nylon 6/6. Perfect for organizing your cables and other miscellaneous items that need to be tied together. 100-Pack, 14-inch black cable ties with 120lb tensile strength for added durability. Working temperature range: -40°C to 85°C or -40°F to 185°F. Rated for indoor and outdoor use. UL listed.

 

 

Download Category Specifications:
Excel Table

Features & Benefits

  • DURABLE, single-use 14” cable ties are perfect for multiple applications in your home, office, garage, workshop and much more!
  • CONSTRUCTED from a UV-RESISTANT Nylon 6,6 - rated for indoor and outdoor use (Color: BLACK)
  • FLEXIBLE ties firmly secure wire bundles
  • DESIGNED with rounded edges to provide easy handling and avoid snagging in tight spaces
  • 120 POUND tensile strength provides superior performance
  • 4” MAX BUNDLE DIAMETER accommodates a wide range of coil sizes
  • INDOOR AND OUTDOOR rated and can withstand temperatures ranging from -40°F (-40°C) to 185°F (85°C)
  • MADE IN THE USA
  • UL LISTED for added safety and peace of mind
  • 100 CABLE TIES included in one pack

Specifications

measurement
imperial metric
Stock # BL14L0C BL14L0C
Product Height 1.6 4.06 inch cm
Product Width 16.9 42.93 inch cm
Product Length/Depth 5.6 5.6
Product Weight 0.85 0.85
Weight UOM LB LB

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1501ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;