24” Indoor Rated Nylon Cable Ties, HVAC Duct Straps with 175 Pound Tensile Strength, 50 Count, White

24” Indoor Rated Nylon Cable Ties, HVAC Duct Straps with 175 Pound Tensile Strength, 50 Count, White

SKU: BL24H9L

Southwire cable tie/duct straps are the superior tie to use for HVAC installations. UL 181 B-C approved for use on flex duct. These cable ties are proudly MADE IN THE USA from a general-purpose Nylon 6/6. Perfect for supporting air ducts and other miscellaneous items that need to be tied together. 50-Pack, 24-inch natural (white) cable ties with 175lb tensile strength for EXTRA durability. Working temperature range: -40°C to 85°C or -40°F to 185°F. Rated for indoor use only. UL listed.

 

 

Download Category Specifications:
Excel Table

Features & Benefits

  • DURABLE, single-use 24” cable tie/duct straps are perfect for use with HVAC ducts and other applications where larger bundle diameters are required
  • RATED for indoor use only (Color: NATURAL/WHITE)
  • FLEXIBLE ties firmly secure wire bundles
  • DESIGNED with rounded edges to provide easy handling and avoid snagging in tight spaces
  • 175 POUND tensile strength provides superior performance
  • 7.2” MAX BUNDLE DIAMETER accommodates a wide range of coil sizes
  • WITHSTANDS temperatures ranging from -40°F (-40°C) to 185°F (85°C)
  • MADE IN THE USA
  • UL LISTED for added safety and peace of mind
  • 50 CABLE TIES included in one pack

Specifications

measurement
imperial metric
Stock # BL24H9L BL24H9L
Product Height 0.9 2.29 inch cm
Product Width 5.3 13.46 inch cm
Product Length/Depth 28.4 28.4
Product Weight 1.2 1.2
Weight UOM LB LB

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 98ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;