1" Box Spacer Connector, For Prefab Bracket, .77" Long - Zinc Die Cast

Southwire #: BB-1-1 Model #: BB-1-1

1IN BACK-TO-BACK CONNECTOR

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • These spacers position boxes on bracket to correct distance
  • Locknuts included
  • Steel zinc plated
  • UL Listed (only BB-1/2-1)
  • Knockout Size: 1"

Specifications

Stock # BB-1-1 BB-1-1
Model # BB-1-1 BB-1-1
UPC # 785592129956 785592129956
Product Height 2.13 5.41 inch cm
Product Width 4.69 11.91 inch cm
Product Weight 0.86 0.39 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;