Round Pop Up Floor Box Kit, 20A Duplex - Stainless Steel

Southwire #: FBCVSS-TRWR-KIT Model #: FBCVSS-TRWR-KIT

FLR BX KIT 20A SS TR/WP

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Pop up cover design retracts when not in use
  • Simple "drop-in" floor design
  • Tab locking covers
  • Can be used to tile or carpet finishes
  • Kit includes device, box and cover
  • 20A WR/TR GFCI WHITE
  • UL, RoHS Compliant

Specifications

Stock # FBCVSS-TRWR-KIT FBCVSS-TRWR-KIT
Model # FBCVSS-TRWR-KIT FBCVSS-TRWR-KIT
UPC # 785592112798 785592112798
Product Height 0.56 1.42 inch cm
Product Width 2.19 5.56 inch cm
Product Weight 0.177 0.08 lbs kg
Material Stainless Steel Stainless Steel
Cubic Capacity 42.8 (701.4) 42.8 (701.4)
Standard Package 1 1
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Side Knockouts (6) 1/2" & 3/4" (6) 1/2" & 3/4"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;