Five Gang Draft Seal Ring

Southwire #: MDSKRC Model #: MDSKRC

MDSKRC DRAFT SEAL KIT, ROUND / CEILING

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Works with all standard nonmetallic boxes
  • Green color easily identifiable after drwyall install
  • Eliminated need for caulking or sealents
  • Complies with IECC and LEED for envelope sealing
  • Meets NEMA OS 4 standards
  • Included foam gaskets to cover box wire clamp openings
  • UL Listed

Specifications

Stock # MDSKRC MDSKRC
Model # MDSKRC MDSKRC
UPC # 784297022081 784297022081
Product Height 1.8 4.57 inch cm
Product Width 6.0 15.24 inch cm
Depth 6 15.24 inch cm
Product Weight 0.1 0.05 lbs kg
Material PVC, Foam Gaskets PVC, Foam Gaskets
Standard Package 6 6
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;