Two Gang Draft Seal Ring

Southwire #: MDSK2G Model #: MDSK2G

MDSK2G DRAFT SEAL KIT, 2-GANG

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Works with all standard nonmetallic boxes
  • Green color easily identifiable after drwyall install
  • Eliminated need for caulking or sealents
  • Complies with IECC and LEED for envelope sealing
  • Meets NEMA OS 4 standards
  • Included foam gaskets to cover box wire clamp openings
  • UL Listed

Specifications

Stock # MDSK2G MDSK2G
Model # MDSK2G MDSK2G
UPC # 784297022050 784297022050
Product Height 0.8 2.03 inch cm
Product Width 6.0 15.24 inch cm
Depth 6.5 16.51 inch cm
Product Weight 0.15 0.07 lbs kg
Material PVC, Foam Gaskets PVC, Foam Gaskets
Standard Package 8 8
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;