BREAKER FILLER PLATE, UNIVERSAL, NO SLIP DESIGN, 1", 100PK

Southwire #: BF100U Model #: BF100U

Used to fill unused 1" breaker positions

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Peel and stick design ensures placement and will not displace when panel cover is removed
  • Plastic
  • UL94, V-2
  • Patented

Specifications

Stock # BF100U BF100U
Model # BF100U BF100U
UPC # 785592113023 785592113023
Product Height 0.35 0.89 inch cm
Product Width 0.98 2.49 inch cm
Product Weight 0.015 0.01 lbs kg
Color Black Black
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;