Breaker Locks For Naval Shipboard Breakers

SKU: UBL5 Model: UBL5
Manufactured to fit EATON AQB-101
Download Category Specifications:
Excel Table

Features & Benefits

  • .059" thick steel construction
  • NFPA 72 red powder coat
  • Number of Poles: One - Naval Shipboard
  • Color: Red

Specifications

measurement
imperial metric
Stock # UBL5 UBL5
Model # UBL5 UBL5
UPC # 785592115003 785592115003
Product Weight 0.016 0.01 lbs kg
Color Red Red
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;