Engraved Control Panel Nameplates

SKU: TAG-14BW Model: TAG-14BW
Tags are used in a variety of electrical applications
Download Category Specifications:
Excel Table

Features & Benefits

  • Peel and stick design
  • Can be applied to most smooth, clean, dry surfaces
  • Tags are made to order
  • Custom sizes and engraving available
  • Made in USA

Specifications

measurement
imperial metric
Stock # TAG-14BW TAG-14BW
Model # TAG-14BW TAG-14BW
UPC # 785592111197 785592111197
Product Weight 0.009 0.00 lbs kg
Color BLACK W/ WHITE LETTERS BLACK W/ WHITE LETTERS
Size 1" X 4" 1" X 4"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;