UNIVERSAL BREAK LOCK, WITH PADLOCK, INDEPENDENT KEYS, 1POLE, 1EA

Southwire #: UBL2 Model #: UBL2

Used to secure 1-pole breakers from being activated

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Works with most breaker brands
  • Brass key-lock included
  • .059" thick steel construction
  • NFPA 72 red powder coat
  • Meets NEC 760.4(B)
  • US Patent #8,598,477

Specifications

Stock # UBL2 UBL2
Model # UBL2 UBL2
UPC # 785592140203 785592140203
Product Height 1.29 3.28 inch cm
Product Width 0.85 2.16 inch cm
Product Weight 0.104 0.05 lbs kg
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;