1-1/4 Rigid 2-Hole Strap

Southwire #: 127 Model #: 127

1-1/4 RIGID 2-HOLE STRAP

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Snap-on feature
  • Zinc plated steel, pregalv steel or 316 stainless steel
  • cULus Listed
  • Rigid Size: 1-1/4"
  • UL, CUL

Specifications

Stock # 127 127
Model # 127 127
UPC # 784297121272 784297121272
Product Height 1.789 4.54 inch cm
Product Width 1.789 4.54 inch cm
Product Weight 0.077 0.03 lbs kg
Material Pregalvanized Steel Pregalvanized Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 54ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;