1/2" Screw Type Knockout Seal

Southwire #: KOS-50 Model #: KOS-50

SCREW&BAR KO SEAL 1/2" BOX OPEN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Preassembled screw and backer bar slides on open knockout holes without removing box devices or covers
  • UL, RoHS Compliant

Specifications

Stock # KOS-50 KOS-50
Model # KOS-50 KOS-50
UPC # 785592102928 785592102928
Product Height 0.5 1.27 inch cm
Product Width 1.19 3.02 inch cm
Product Weight 0.028 0.01 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 100 100
Color Silver Silver
Size 1/2" 1/2"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;