1-7/8 in. Deep Handy Utility Extension Ring

Southwire #: G19281-E

2INX4INX1-7/8IND UTIL BOX 1/2

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Key hole mounting for easy installation
  • UL, cUL

Specifications

Stock # G19281-E G19281-E
UPC # 785592281104 785592281104
Product Height 1.88 4.78 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.38 0.17 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 13.0 (213.0) 13.0 (213.0)
Standard Package 50 50
Side Knockouts (8) 1/2" (8) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;