1" Screw Type Knockout Seal

Southwire #: KOS-100 Model #: KOS-100

1" BOX OPENIN SCREW & BAR KO SE

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Preassembled screw and backer bar slides on open knockout holes without removing box devices or covers
  • UL, CUL, RoHS Compliant

Specifications

Stock # KOS-100 KOS-100
Model # KOS-100 KOS-100
UPC # 785592102966 785592102966
Product Height 0.5 1.27 inch cm
Product Width 1.65 4.19 inch cm
Product Weight 0.056 0.03 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver
Size 1" 1"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;