180º Arc Reflector Shield

SKU: 111808 Model: 111808
For use with the 36 In. Wobblelight, redirects powerful light output.
Download Category Specifications:
Excel Table

Features & Benefits

  • 180 degree
  • Arc reflector shield
  • For 36 In. unit
  • Black on one side, silver on the other

Specifications

measurement
imperial metric
Stock # 111808 111808
Model # 111808 111808
UPC # 786625522300 786625522300
Product Height 0.5 1.27 inch cm
Product Width 8.0 20.32 inch cm
Depth 12.5 31.75 inch cm
Product Weight 0.05 0.02 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;