15,600 Lumen Bulb

SKU: 1119120 Model: 1119120
Download Category Specifications:
Excel Table

Features & Benefits

  • Rated 30,000 hours
  • 15,600 lumens

Specifications

measurement
imperial metric
Stock # 1119120 1119120
Model # 1119120 1119120
UPC # 786625000945 786625000945
Product Height 13.63 34.62 inch cm
Product Width 6.0 15.24 inch cm
Product Length/Depth 6.0 15.24 inch cm
Product Weight 3.1 1.41 lbs kg
Weight UOM LB LB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 796ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;