LED Bulb 80W

SKU: 111980 Model: 111980
80 Watt LED Corncob Bulb for Hang-A-Light 111080LED and 111080NR
Download Category Specifications:
Excel Table

Features & Benefits

  • 5,000K Color Temperature
  • 10,400 Lumens
  • 80 Watts
  • Replacement for 111080LED and 111080NR
  • 35,000 Hour LED life

Specifications

measurement
imperial metric
Stock # 111980 111980
Model # 111980 111980
UPC # 786625001010 786625001010
Product Height 6.0 15.24 inch cm
Product Width 12.0 30.48 inch cm
Product Length/Depth 6.0 15.24 inch cm
Product Weight 2.85 1.29 lbs kg
Weight UOM LB LB

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1511ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1501ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;