OPEN GRILL BROODER LIGHT W/6' CORD & CLAMP

Southwire #: 324 Model #: 324

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Bulb protector is made of sturdy anodized wire
  • Heavy-duty clamp attaches on pipes, rope and other surfaces
  • Rated for 150-watts and 125-volts
  • Porcelain socket is compatible with higher watt bulbs
  • UL listed for your safety

Specifications

Stock # 324 324
Model # 324 324
UPC # 078693003240 078693003240
Product Height 8.5 21.59 inch cm
Product Width 4.0 10.16 inch cm
Depth 4.0 10.16 inch cm
Product Weight 0.93 0.42 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;