Southwire L19SW 1200-Watt Halogen Twin Head Tripod Work Light with Weatherproof Switches, 7-Foot Cord, Red

SKU: L19SW Model: L19SW
Download Category Specifications:
Excel Table

Features & Benefits

  • Complete with (5) 300-Watt Halogen bulbs (one spare)
  • Telescopes to 72-inches tall with easy grip locking nuts
  • Light is portable and removable from the Telescoping pole and includes weatherproof power switches with an extra bulb storage tube.
  • 7 foot power cord

Specifications

measurement
imperial metric
Stock # L19SW L19SW
Model # L19SW L19SW
UPC # 090529620513 090529620513
Product Height 10.5 26.67 inch cm
Product Width 10.25 26.04 inch cm
Depth 27.25 69.22 inch cm
Product Weight 17.62 7.99 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;