1400W PORTABLE WORKLIGHT TRIPOD

Southwire #: L5502SW Model #: L5502SW

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Comes with (3) 200-watt and (3) 500-watt halogen bulbs
  • (4) rubber caps on bottom tubes and (3) caps on tripod legs keep light from sliding or tipping over
  • Features foam grips (located on the top bar) and an adjustable extension leg for uneven surfaces
  • Telescopes 72-inches (H) and locks in place with an easy grip nut
  • Comes with a sled and tripod base and a wire/cord storage bracket

Specifications

Stock # L5502SW L5502SW
Model # L5502SW L5502SW
UPC # 090529621664 090529621664
Product Height 11.25 28.58 inch cm
Product Width 12.0 30.48 inch cm
Depth 27.5 69.85 inch cm
Product Weight 23.8 10.80 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;