14/2 100' SJTW PLASTIC CAGE STRING LIGHT

Southwire #: 7145SW Model #: 7145SW

Southwire 7145SW 100-Foot 150-Watt 10-Socket Incandescent String Light provides temporary light for work zones and large spaces. There are (10) medium based sockets that use maximum 150-watt incandescent bulbs. These sockets are spaced 10-feet apart and have a total capacity of 1,500-watts. Each socket features a plastic protective bulb cage (bulbs not included). The power cord is 100-feet long and yellow for improved visibility. The cord plug is polarized for your safety. The snap-on plastic guards are easy to open and help protect your bulbs from damage. The cord is 100-feet long and yellow for improved visibility. This product is UL listed, NEC compliant and meets OSHA requirements.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • The (10) medium based light sockets use a maximum of 150-watts each
  • Light sockets are spaced 10-feet apart and have a total capacity of 1,500-watts
  • 100-foot long cord is yellow for improved visibility
  • Each base socket is protected by a durable, plastic cage
  • Illuminates larger areas including, stairwells and work sites

Specifications

Stock # 7145SW 7145SW
Model # 7145SW 7145SW
UPC # 029892071455 029892071455
Product Height 12.5 31.75 inch cm
Product Width 10.75 27.31 inch cm
Depth 26.5 67.31 inch cm
Product Weight 13.15 5.96 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;