14/3 100' SJTW PLASTIC GUARD STRING LIGHT

Southwire #: 7155SW Model #: 7155SW

14/3 100' SJTW String Light

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 100 foot string light cord with 10 lamp holders and light sockets
  • Durable plastic cage protects each base socket
  • Suitable for both indoor and outdoor lighting systems and perfect for use on new construction and jobsites
  • Temporary indoor and outdoor illumination for attics, garages, unfinished construction, and other large areas
  • Improved visibility provided by bright yellow cord
  • UL Listed and meets OHSA specifications

Specifications

Stock # 7155SW 7155SW
Model # 7155SW 7155SW
UPC # 029892071554 029892071554
Product Height 11.02 27.99 inch cm
Product Width 11.42 29.01 inch cm
Depth 14.96 38.00 inch cm
Product Weight 13.29 6.03 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;