208/240V 30A DUAL VOLTAGE IN LINE GFCI

Southwire #: 25500001-1 Model #: 25500001-1

Configured for both in-line and bulk head mount. Engineered to trip within 25 milliseconds.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Applications Include: Motors, Manufacturing Equipment, Pumping Systems, Welders, Pressure Washers, Hoists
  • Response Time for Ground Fault: 25mS - Typically
  • Drop Out Voltage: 60% Rated Voltage - Typically
  • Connection Type: 2 ft Flying Leads
  • Endurance: 3,000 Operations Minimum
  • Overload Current: Six Times Rated Current
  • Insulation Voltage: 1500 Vrms - 1 Min.
  • Cord Gauge: 10/4 AWG
  • Power On Indication: Lighted Indicator

Specifications

Stock # 25500001-1 25500001-1
Model # 25500001-1 25500001-1
UPC # 029892140458 029892140458
Product Height 4.0 10.16 inch cm
Product Width 4.0 10.16 inch cm
Depth 16.0 40.64 inch cm
Product Weight 4.2 1.91 lbs kg
Maximum Amps 30 30
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;