208/240 80A ELCI/GFCI

Southwire #: 24542001-1 Model #: 24542001-1

Shockshield panel mounts provide protection for personnel and equipment when leakage levels have a potentially lethal ground current.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Trip point up to 50mA
  • 25mS trip response time (typically)
  • Manual Reset
  • Engineered to trip within 25 miliseconds
  • Applications: Plant maintenance, equipment service

Specifications

Stock # 24542001-1 24542001-1
Model # 24542001-1 24542001-1
UPC # 024098901896 024098901896
Product Height 7.0 17.78 inch cm
Product Width 10.0 25.40 inch cm
Depth 16.0 40.64 inch cm
Product Weight 9.8 4.45 lbs kg
Maximum Amps 60 60
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;