25' 120V/20A In-Line GFCI

25' 120V/20A In-Line GFCI

SKU: 25080025-2 Model: 25080025-2
25FT IN LINE 120V/20A GFCI CORD SET 12/3 CABLE
Download Category Specifications:
Excel Table

Features & Benefits

  • Applications Include: High Pressure Sprayer Washers, Construction Site Power Tools, Drain Snakes, Pumps, Construction Sites, Industrial Appliances
  • NEMA 5-20 P&R, Yellow
  • Grounded Neutral: 4 Ohms
  • Trip Response Time for Ground Fault and Grounded Neutral Trip: Less Than 25mS
  • Radio Frequency Noise Susceptibility: Operates Within Normal Limits With 0.5 Volts Injected On Power Line 150Khz-230Mhz
  • Effect of 10 Amp Turn DC Shock Fault Trip: 5% Maximum Trip Level Variation on Ground
  • Endurance: 3,000 Operations Minimum
  • Overload Current: Six Times Rated Current
  • Insulation Voltage: 1500 Vrms - 1 Min.
  • Cord Gauge: 12/3 AWG

Specifications

measurement
imperial metric
Stock # 25080025-2 25080025-2
Model # 25080025-2 25080025-2
UPC # 024098901216 024098901216
Product Height 3.0 7.62 inch cm
Product Width 9.0 22.86 inch cm
Depth 10.0 25.40 inch cm
Product Weight 4.0 4.0
Maximum Amps 20A 20A
Cord Length (ft) (cm) 25 762.00
Gauge 12/3 12/3
Material SJTW-A SJTW-A
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;