600V/60A ELCI/GFCI

SKU: 24946003-1 Model: 24946003-1
High Power GFCI/ELCI Adjustables 6.10.30™ Trip Level Selection
Download Category Specifications:
Excel Table

Features & Benefits

  • Applications Include: Motors, Manufacturing Equipment, Pumping Systems, Welders, Pressure Washers, Freight Lifts
  • Drop Out Voltage: 60% Rated Voltage - Typically
  • Connection Type: 2 ft Flying Leads
  • Has 2' of cable on both line and load side
  • Endurance: 3,000 Operations Minimum
  • Overload Current: Six Times Rated Current
  • Insulation Voltage: 1500 Vrms - 1 Min.
  • Cord Gauge: 4/4 AWG
  • Power On Indication: Lighted Indicator

Specifications

measurement
imperial metric
Stock # 24946003-1 24946003-1
Model # 24946003-1 24946003-1
UPC # 029892140236 029892140236
Product Height 7.0 17.78 inch cm
Product Width 9.0 22.86 inch cm
Depth 20.0 50.80 inch cm
Product Weight 18.6 8.44 lbs kg
Maximum Amps 60A 60A
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 54ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;