In-Line GFCI 12/3 2' Cord Set Single Outlet (NEMA 5-15)

In-Line GFCI 12/3 2' Cord Set Single Outlet (NEMA 5-15)

SKU: 26020011-6 Model: 26020011-6
Excellent for industrial plant maintenance, equipment service and construction site applications.
Download Category Specifications:
Excel Table

Features & Benefits

  • Applications Include: High Pressure Sprayer Washers, Construction Site Power Tools, Drain Snakes, Pumps, Construction Sites, Industrial Appliances
  • NEMA 5-15 P&R, Black
  • Grounded Neutral: 4 Ohms
  • Trip Response Time for Ground Fault and Grounded Neutral Trip: Less Than 25mS
  • Radio Frequency Noise Susceptibility: Operates Within Normal Limits With 0.5 Volts Injected On Power Line 150Khz-230Mhz
  • Effect of 10 Amp Turn DC Shock Fault Trip: 5% Maximum Trip Level Variation on Ground
  • Endurance: 3,000 Operations Minimum
  • Overload Current: Six Times Rated Current
  • Insulation Voltage: 1500 Vrms - 1 Min.
  • Cord Gauge: 12/3 AWG

Specifications

measurement
imperial metric
Stock # 26020011-6 26020011-6
Model # 26020011-6 26020011-6
UPC # 024098901148 024098901148
Product Height 2.0 5.08 inch cm
Product Width 2.0 5.08 inch cm
Depth 9.0 22.86 inch cm
Product Weight 0.8 0.36 lbs kg
Maximum Amps 15 15
CUL Certified Yes Yes
Cord Length (ft) (cm) 2 60.96
Gauge 12/3 12/3
Material SJTW SJTW
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;