In-Line User Attachable PRCD, Black

In-Line User Attachable PRCD, Black

SKU: 57010501-6 Model: 57010501-6
In-Line User Attachable Portable Residual Current Device, Black 230V/16A
Download Category Specifications:
Excel Table

Features & Benefits

  • Applications Include: Pressure Washers, Drain Snakes, Floor Cleaners, Industrial Appliances, Power Tools, Pumps, Boat Lifts, Extension Cords
  • Cord Gauge: Accepts 1.5 - 2.5mm 2conductor / 7.8-16.2mm dia. Cord Sets
  • Trip Level: 10 mA
  • To prevent unmonitored equipment startup, manual reset is required after PRCD trip and power outage
  • CE Compliant

Specifications

measurement
imperial metric
Stock # 57010501-6 57010501-6
Model # 57010501-6 57010501-6
UPC # 029892003500 029892003500
Product Height 7.25 18.42 inch cm
Product Width 8.75 22.23 inch cm
Depth 10.625 26.99 inch cm
Product Weight 0.8 0.36 lbs kg
Maximum Amps 16A 16A
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;