100-Feet Contractor Grade 12/3 Lighted End American Made Cord

100-Feet Contractor Grade 12/3 Lighted End American Made Cord

SKU: 2549SWUSA1 Model: 2549SWUSA1

The 12/3 Red, White, & Blue is dedicated to the American contractor and is proudly made in USA. This cord features molded water-resistant connectors and flexible vinyl jacket provides protection of the cord against moisture, abrasion, and sunlight, making it suitable for all weather conditions. Connectors with reinforced blades add durability that protects prongs from bending and/or breaking. The lighted receptor end shows that power is on and extension cord is ready for use. The unique red, white and blue stripped design will add a pop of Patriotism to your work and is highly visible.

Download Category Specifications:
PDF Excel Table

Features & Benefits

  • MADE IN AMERICA : Display AMERICA’S COLORS on the jobsite with this patriotic striped contractor grade extension cord
  • ALL PURPOSE EXTENSION CORD for Indoor and Outdoor use. suitable for jobsites, workshops, warehouses, and more
  • Made in the USA by an American company, a proud supporter of the wounded warrior project
  • WATER RESISTANT: Flexible vinyl jacket provides protection of the cord against moisture, abrasion, and sunlight;Total_power outlets :1
  • HEAVY DUTY
  • EXTRA DURABLE
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

measurement
imperial metric
Stock # 2549SWUSA1 2549SWUSA1
Model # 2549SWUSA1 2549SWUSA1
UPC # 029892051570 029892051570
Product Height 15.0 38.10 inch cm
Product Width 10.0 25.40 inch cm
Depth 100.0 254.00 inch cm
Product Weight 12.727 12.727
Maximum Amps 15 15
Brand Stripes & Cool Colors® Stripes & Cool Colors®
CUL Certified Yes Yes
Cord Length (ft) (cm) 100 3048.00
Gauge 12/3 12/3
Jacket Color RED/WHITE/BLUE RED/WHITE/BLUE
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;