SOUTHWIRE, 12/3 SJTW 50' COOL PINK OUTDOOR EXTENSION CORD WITH POWER LIG HT INDICATOR

Southwire #: 2578SW000A Model #: 2578SW000A

Southwire outdoor extension cords are perfect for a variety of outdoor applications. These cords come in a variety of colors to increase visibility and prevent jobsite loss

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • EXTRA DURABLE
  • MADE IN THE USA
  • HEAVY DUTY 50 foot all-copper wire extension cord recommended for use with heavy duty equipment and tools
  • HIGHLY VISIBLE cool pink jacket provides extra safety as well as prevents loss and theft on jobsites
  • WATERPROOF flexible vinyl jacket provides protection of the cord against moisture, abrasion, and sunlight
  • EXTRA DURABLE oversized, clear molded plug prevent accidental bending or breaking and UL listed for your safety
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Stock # 2578SW000A 2578SW000A
Model # 2578SW000A 2578SW000A
UPC # 029892030599 029892030599
Product Height 14.0 35.56 inch cm
Product Width 7.5 19.05 inch cm
Depth 50.0 127.00 inch cm
Product Weight 6.434 2.92 lbs kg
Maximum Amps 15 15
Cord Length (ft) (cm) 50 1524.00
Gauge 12/3 12/3
Jacket Color COOL PINK COOL PINK
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 50ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;