14/3 SPT-3 Replacement Cord

14/3 SPT-3 Replacement Cord

SKU: 9743SW8823 Model: 9743SW8823
Southwire has a variety of specialty extension cords to meet a variety of indoor and outdoor needs.
Download Category Specifications:
Excel Table

Features & Benefits

  • MEDIUM DUTY
  • DURABLE
  • RELACEMENT CORD
  • ABRASION RESISTANT
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

measurement
imperial metric
Stock # 9743SW8823 9743SW8823
Model # 9743SW8823 9743SW8823
UPC # 029892097431 029892097431
Product Height 1.0 2.54 inch cm
Product Width 1.5 3.81 inch cm
Depth 3.0 7.62 inch cm
Product Weight 0.39 0.18 lbs kg
Maximum Amps 15 15
UL Certified Yes Yes
CUL Certified Yes Yes
Cord Length (ft) (cm) 3 91.44
Gauge 14/3 14/3
Jacket Color BEIGE BEIGE
Material SPT-3 SPT-3
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 83ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;