SOUTHWIRE, 16/3 SJTW 15' BLACK STANDARD OUTDOOR EXTENSION CORD

Southwire #: 2306SW8808 Model #: 2306SW8808

Southwire outdoor extension cords are perfect for a variety of outdoor applications. These cords come in a variety of colors to increase visibility and prevent jobsite loss.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • OUTDOOR MEDIUM DUTY extension cord, ideal for landscaping, and powering appliances such as a shop vac, weed wacker, bush trimmer, leaf blower and electric lawn mower
  • EXTRA DURABLE oversized, molded plug prevent accidental bending or breaking and UL listed for your safety
  • WATERPROOF flexible vinyl jacket provides protection of the cord against moisture, abrasion, and sunlight
  • 13 Amps, 125 Volts, 1625 Watts
  • Limited Lifetime Warranty

Specifications

Stock # 2306SW8808 2306SW8808
Model # 2306SW8808 2306SW8808
UPC # 029892023065 029892023065
Depth 15.0 38.10 inch cm
Product Weight 1.177 0.53 lbs kg
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;